Schneider-Electric
 
PRA90032 picture- web-product-data-sheet
PRA90032
plain mounting plate - 1 row - 13 modules
Schneider Electric
Characteristics
Main
Range of product Pragma
Product or component type Mounting plate
Accessory / separate part category Installation accessory
Complementary
Enclosure mounting Surface
Flush
Number of horizontal rows 1
Number of 18 mm modules per row 13
Total number of 18 mm modules 13
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.2 cm
Package 1 Width 15 cm
Package 1 Length 25.8 cm
Package 1 Weight 413 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months