Schneider-Electric
 
PRA90037 picture- web-product-data-sheet
PRA90037
Label protection 24 modules
Schneider Electric
Characteristics
Main
Range of product Pragma
Product or component type Protective cover
Accessory / separate part category Installation accessory
Quantity per set Set of 5
Complementary
Mounting mode Flush mounting
Surface mounted
Total number of 18 mm modules 24
Width 432 mm
Colour Transparent
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1 cm
Package 1 Width 4 cm
Package 1 Length 44 cm
Package 1 Weight 191 g
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile