Schneider-Electric
 
PRA90046 picture- web-product-data-sheet
PRA90046
terminal block 25mm2 - set of 5
Schneider Electric
Characteristics
Main
Range Acti9
Product or component type Terminal block
Quantity per set Set of 5
Complementary
[In] rated current 90 A
[Ui] rated insulation voltage 800 V
Number of terminal blocks 1
Range compatibility Pragma
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.6 cm
Package 1 Width 12.5 cm
Package 1 Length 20.0 cm
Package 1 Weight 136.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 35
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 5.225 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 1
Contractual warranty
Warranty 18 months