This Application will be decommissioned as of January 7th 2025

PRA90047 |
Schneider-Electric
 
PRA90047 picture- web-product-data-sheet
PRA90047
terminal block 4x6 mm2 - set of 10
Schneider Electric
Characteristics
Main
Range Acti9
Product or component type Terminal block
Quantity per set Set of 10
Complementary
[In] rated current 63 A
[Ui] rated insulation voltage 800 V
Number of terminal blocks 1
Range compatibility Pragma
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.000 cm
Package 1 Width 12.000 cm
Package 1 Length 20.500 cm
Package 1 Weight 204.500 g
Unit Type of Package 2 S03
Number of Units in Package 2 35
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 7.732 kg
Offer Sustainability
Packaging made with recycled cardboard Yes
SCIP Number B7c6f1d6-d622-4f6c-907b-f4c3173076cb
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Halogen content performance Halogen free product
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 1
Contractual warranty
Warranty 18 months