Schneider-Electric
 
PRA90049 picture- web-product-data-sheet
PRA90049
junction blockkit 2 steps - for terminal block - set of 10
Schneider Electric
Characteristics
Main
Range Pragma
Product or component type 2 block junction
Accessory / separate part category Connection accessory
Quantity per set Set of 10
Market segment Residential
Small commercial
Complementary
Number of terminal blocks 2
Range compatibility Pragma
[In] rated current 90 A
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.0 cm
Package 1 Width 13.0 cm
Package 1 Length 25.0 cm
Package 1 Weight 80.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 65
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 5.687 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Halogen content performance Halogen free product
Contractual warranty
Warranty 18 months