Schneider-Electric
 
PRA90057 picture- web-product-data-sheet
PRA90057
chassis - 13 or 18 modules - Pragma
Schneider Electric
Characteristics
Main
Range of product Pragma
Product or component type Chassis
Accessory / separate part category Installation accessory
Complementary
Enclosure mounting Surface
Number of horizontal rows 1
Number of 18 mm modules per row 18
13
Colour Anthracite
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4 cm
Package 1 Width 5 cm
Package 1 Length 35 cm
Package 1 Weight 423 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months