This Application will be decommissioned as of January 7th 2025

PRA90063 |
Schneider-Electric
 
PRA90063 picture- web-product-data-sheet
PRA90063
incoming kit - 1-phase - grey - for Pragma surface - 24 modules
Schneider Electric
Characteristics
Main
Range Pragma
Range of product Pragma
Product or component type Incoming kit
Accessory / separate part category Connection accessory
Complementary
Enclosure mounting Surface
Number of horizontal rows 2
Width in number of 18 mm modules 24
Number of 18 mm modules available for modular devices 14
Height in number of rows 2 rows on enclosure
Colour Grey
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11.8 cm
Package 1 Width 31.5 cm
Package 1 Length 53.5 cm
Package 1 Weight 2.902 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months