This Application will be decommissioned as of January 7th 2025

PRA90065 |
Schneider-Electric
 
PRA90065 picture- web-product-data-sheet
PRA90065
kit 7 modules for interface
Schneider Electric
Characteristics
Main
Range of product Pragma
Product or component type 7 module kit
Device short name 7 module kit
Accessory / separate part category Installation accessory
Complementary
Enclosure mounting Surface
Number of horizontal rows 1
Number of 18 mm modules per row 7
Colour Grey (RAL 7035)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.0 cm
Package 1 Width 14.8 cm
Package 1 Length 16.7 cm
Package 1 Weight 405.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 20
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 8.587 kg
Offer Sustainability
Packaging made with recycled cardboard Yes
SCIP Number B7c6f1d6-d622-4f6c-907b-f4c3173076cb
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Halogen content performance Halogen free product
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 2
Contractual warranty
Warranty 18 months