Schneider-Electric
 
PRA90067 picture- web-product-data-sheet
PRA90067
industrial power outlet mounting kit - for interface
Schneider Electric
Characteristics
Main
Range of product Pragma
Product or component type Mounting kit
Device short name industrial power outlets kit
Accessory / separate part category Mounting accessory
Complementary
Enclosure mounting Surface
Number of horizontal rows 1
Number of 18 mm modules per row 13
18
24
Colour Grey (RAL 7035)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2 cm
Package 1 Width 14.8 cm
Package 1 Length 16.8 cm
Package 1 Weight 126 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months