Schneider-Electric
 
PRA90068 picture- web-product-data-sheet
PRA90068
Compact mounting kit for interface
Schneider Electric
Characteristics
Main
Range of product Pragma
Product or component type Mounting kit
Device short name Compact mounting kit
Accessory / separate part category Mounting accessory
Complementary
Enclosure mounting Surface
Number of horizontal rows 2
3
Number of 18 mm modules per row 24
Colour Grey (RAL 7035)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.5 cm
Package 1 Width 17 cm
Package 1 Length 28 cm
Package 1 Weight 670 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Halogen content performance Halogen free product
Contractual warranty
Warranty 18 months