Schneider-Electric
 
PRA90069 picture- web-product-data-sheet
PRA90069
VigiCompact mounting kit - 3 x 24 modules - for Pragma
Schneider Electric
Characteristics
Main
Range Pragma
Range of product Pragma
Product or component type Mounting kit
Accessory / separate part category Mounting accessory
Complementary
Enclosure mounting Surface
Flush
Width in number of 18 mm modules 24
Number of 18 mm modules available for modular devices 0
Height in number of rows 3 rows on enclosure
Colour Metal grey
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.0 cm
Package 1 Width 20.0 cm
Package 1 Length 45.0 cm
Package 1 Weight 1.18 kg
Unit Type of Package 2 S04
Number of Units in Package 2 10
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 12.566 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Carbon footprint (kg CO2 eq, Total Life cycle) 7
Contractual warranty
Warranty 18 months