Schneider-Electric
 
PRA90070 picture- web-product-data-sheet
PRA90070
kit for wiring device - Pragma
Schneider Electric
Characteristics
Main
Range of product Pragma
Product or component type Wiring device kit
Accessory / separate part category Installation accessory
Complementary
Enclosure mounting Surface
Number of horizontal rows 1
Number of 18 mm modules per row 24
13
18
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 20.0 cm
Package 1 Length 20.0 cm
Package 1 Weight 80.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 30
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.887 kg
Contractual warranty
Warranty 18 months