This Application will be decommissioned as of January 7th 2025

PRA90072 |
Schneider-Electric
 
PRA90072 picture- web-product-data-sheet
PRA90072
VigiCompact mounting kit - 2 x 24 modules - for Pragma
Schneider Electric
Characteristics
Main
Range Pragma
Range of product Pragma
Product or component type Mounting kit
Accessory / separate part category Mounting accessory
Complementary
Enclosure mounting Flush
Surface
Number of horizontal rows 2
Width in number of 18 mm modules 24
Number of 18 mm modules available for modular devices 30
Height in number of rows 2 rows on enclosure
Colour Metal grey
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11.7 cm
Package 1 Width 32 cm
Package 1 Length 54 cm
Package 1 Weight 2.68 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Halogen content performance Halogen free product
Contractual warranty
Warranty 18 months