Schneider-Electric
 
PRA90084 picture- web-product-data-sheet
PRA90084
tube entry plate - 13 modules - Pragma
Schneider Electric
Characteristics
Main
Range of product Pragma
Product or component type Tube plate
Accessory / separate part category Installation accessory
Quantity per set Set of 1
Complementary
Enclosure mounting Surface
Number of 18 mm modules per row 13
Total number of 18 mm modules 13
Net weight 0.107 kg
Width 240 mm
Height 23 mm
Depth 140 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.5 cm
Package 1 Width 8.0 cm
Package 1 Length 24.0 cm
Package 1 Weight 120.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 60
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 7.687 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Halogen content performance Halogen free product