Schneider-Electric
 
PRA90087 picture- web-product-data-sheet
PRA90087
earth terminal block - 24 points - 13 modules
Schneider Electric
Characteristics
Main
Range Acti9
Product or component type Earth terminal block
Complementary
[Ui] rated insulation voltage 800 V
Number of terminal blocks 1 with 24 outgoers
Distribution block outgoers 3 x 25 mm² + 21 x 4 mm²
Range compatibility Pragma
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.0 cm
Package 1 Width 6.0 cm
Package 1 Length 31.0 cm
Package 1 Weight 330.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 30
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 10.387 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Carbon footprint (kg CO2 eq, Total Life cycle) 2
Contractual warranty
Warranty 18 months