This Application will be decommissioned as of January 7th 2025

PRA90089 |
Schneider-Electric
 
PRA90089 picture- web-product-data-sheet
PRA90089
earth terminal block - 28 points - 18 modules
Schneider Electric
Characteristics
Main
Range Acti9
Product or component type Earth terminal block
Complementary
[Ui] rated insulation voltage 800 V
Number of terminal blocks 1 with 28 outgoers
Distribution block outgoers 6 x 25 mm² + 22 x 4 mm²
Range compatibility Pragma
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.400 cm
Package 1 Width 9.300 cm
Package 1 Length 36.100 cm
Package 1 Weight 292.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 25
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 7.906 kg
Offer Sustainability
Packaging made with recycled cardboard Yes
SCIP Number B7c6f1d6-d622-4f6c-907b-f4c3173076cb
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Halogen content performance Halogen free product
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 2
Contractual warranty
Warranty 18 months