Schneider-Electric
 
PRA91013W picture- web-product-data-sheet
PRA91013W
front plate - 1 x 13 modules - for Pragma
Schneider Electric
Characteristics
Main
Range of product Pragma
Product or component type Front plate
Type of front plate Windowed
Accessory / separate part category Installation accessory
Complementary
Enclosure mounting Surface
Flush
Number of horizontal rows 1
Number of 18 mm modules per row 13
Total number of 18 mm modules 13
Enclosure material Technoplastic
Colour Front panel: white (RAL 9016)
Environment
Fire resistance 750 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.5 cm
Package 1 Width 15.0 cm
Package 1 Length 30.5 cm
Package 1 Weight 161.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 14
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.741 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Halogen content performance Halogen free product