This Application will be decommissioned as of January 7th 2025

PRA91018 |
Schneider-Electric
 
PRA91018 picture- web-product-data-sheet
PRA91018
plain front plate - 1 x 24 modules - white - for Pragma
Schneider Electric
Characteristics
Main
Range of product Pragma
Product or component type Front plate
Type of front plate Plain
Accessory / separate part category Installation accessory
Complementary
Enclosure mounting Surface
Flush
Number of horizontal rows 1
Number of 18 mm modules per row 24
Total number of 18 mm modules 24
Enclosure material Technoplastic
Colour White
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 52.0 cm
Package 1 Length 15.5 cm
Package 1 Weight 270.0 g
Unit Type of Package 2 S04
Number of Units in Package 2 20
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 6.166 kg
Offer Sustainability
Packaging made with recycled cardboard Yes
SCIP Number B7c6f1d6-d622-4f6c-907b-f4c3173076cb
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Halogen content performance Halogen free product
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 2
Contractual warranty
Warranty 18 months