Schneider-Electric
 
PRA91020 picture- web-product-data-sheet
PRA91020
blanking plates - 18 modules - for pragma
Schneider Electric
Characteristics
Main
Range of product Pragma
Product or component type Blanking plate
Accessory / separate part category Installation accessory
Complementary
Enclosure mounting Flush
Surface
Number of horizontal rows 1
Number of 18 mm modules per row 18
Total number of 18 mm modules 18
Colour White (RAL 9001)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.5 cm
Package 1 Width 3.5 cm
Package 1 Length 43.2 cm
Package 1 Weight 311.0 g
Unit Type of Package 2 S04
Number of Units in Package 2 50
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 15.666 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Halogen content performance Halogen free product
Contractual warranty
Warranty 18 months