Schneider-Electric
 
PRA91021 picture- web-product-data-sheet
PRA91021
blanking plates - 5 modules - for pragma
Schneider Electric
Characteristics
Main
Range of product Pragma
Product or component type Blanking plate
Accessory / separate part category Installation accessory
Quantity per set Set of 10
Complementary
Enclosure mounting Surface
Flush
Total number of 18 mm modules 5
Height 45 mm
Colour White (RAL 9001)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.000 cm
Package 1 Width 5.800 cm
Package 1 Length 9.000 cm
Package 1 Weight 86.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 9.100 cm
Package 2 Width 21.000 cm
Package 2 Length 26.800 cm
Package 2 Weight 954.000 g
Unit Type of Package 3 S03
Number of Units in Package 3 40
Package 3 Height 30.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 4.369 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Halogen content performance Halogen free product