Schneider-Electric
 
PRA91063 picture- web-product-data-sheet
PRA91063
incoming kit - 1 phase - white - for Pragma - 24 modules
Schneider Electric
Characteristics
Main
Range Pragma
Range of product Pragma
Product or component type Incoming kit
Accessory / separate part category Connection accessory
Complementary
Enclosure mounting Surface
Number of horizontal rows 2
Width in number of 18 mm modules 24
Number of 18 mm modules available for modular devices 14
Height in number of rows 2 rows on enclosure
Colour Titanium white
Environment
Standards NF
EDF
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11.500 cm
Package 1 Width 31.000 cm
Package 1 Length 53.500 cm
Package 1 Weight 2.840 kg
Unit Type of Package 2 P12
Number of Units in Package 2 36
Package 2 Height 120.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 114.240 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Halogen content performance Halogen free product
Contractual warranty
Warranty 18 months