Schneider-Electric
 
PRA91065 picture- web-product-data-sheet
PRA91065
7 module kit surface - for Pragma
Schneider Electric
Characteristics
Main
Range of product Pragma
Product or component type 7 module kit
Device short name 7 module kit
Accessory / separate part category Installation accessory
Complementary
Enclosure mounting Surface
Number of horizontal rows 1
Number of 18 mm modules per row 7
Colour White (RAL 9003)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 15.5 cm
Package 1 Width 5.0 cm
Package 1 Length 17.0 cm
Package 1 Weight 398.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 20
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 8.447 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 2
Contractual warranty
Warranty 18 months