Schneider-Electric
 
PRA91067 picture- web-product-data-sheet
PRA91067
industrial power outlet kit - for Pragma
Schneider Electric
Characteristics
Main
Range of product Pragma
Product or component type Mounting kit
Device short name industrial power outlets kit
Accessory / separate part category Mounting accessory
Complementary
Enclosure mounting Surface
Number of horizontal rows 1
Number of 18 mm modules per row 13
18
24
Colour White (RAL 9003)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 20.0 cm
Package 1 Length 20.0 cm
Package 1 Weight 90.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 20
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.287 kg
Offer Sustainability
SCIP Number B7c6f1d6-d622-4f6c-907b-f4c3173076cb
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 1
Contractual warranty
Warranty 18 months