Schneider-Electric
 
PRA91074 picture- web-product-data-sheet
PRA91074
kit for Altira wiring device - white - for Pragma
Schneider Electric
Characteristics
Main
Range of product Pragma
Product or component type Wiring device kit
Accessory / separate part category Installation accessory
Complementary
Enclosure mounting Surface
Product compatibility Altira
Number of horizontal rows 1
Number of 18 mm modules per row 18
13
24
Colour White (RAL 9003)
Environment
Fire resistance 750 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2 cm
Package 1 Width 20 cm
Package 1 Length 20 cm
Package 1 Weight 0.09 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Halogen content performance Halogen free product
Contractual warranty
Warranty 18 months