Schneider-Electric
 
PSA101113 picture- web-product-data-sheet
PSA101113
EcoStruxure Power Operation - Server, 1500 Points
Schneider Electric
Characteristics
Main
Range EcoStruxure Building Operation
Product or component type Software
Format Digital
Product brand Schneider Electric
Software type Software upgrade
Software version V8.2
Type of license 1500 license point(s)
Complementary
Software designation Power Operation
Software function Measure
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1 cm
Package 1 Width 1 cm
Package 1 Length 1 cm
Package 1 Weight 0.001 kg
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope