Schneider-Electric
 
PSA10111415 picture- web-product-data-sheet
PSA10111415
EcoStruxure Power Operation - Server Expansion 5000-15000 Points
Schneider Electric
Characteristics
Main
Range EcoStruxure Building Operation
Product or component type Software
Format Digital
Product brand Schneider Electric
Software type Software upgrade
Software version V8.2
Type of license 10000 license point(s)
Complementary
Software designation Power Operation
Software function Measure
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1 cm
Package 1 Width 1 cm
Package 1 Length 1 cm
Package 1 Weight 0.001 kg