Schneider-Electric
 
PSA102013 picture- web-product-data-sheet
PSA102013
EcoStruxure Power Operation - Control Client, 1500 Points
Schneider Electric
Characteristics
Main
Range EcoStruxure Building Operation
Product or component type Software
Format Digital
Product brand Schneider Electric
Software type Software upgrade
Software version V8.2
Type of license 1500 license point(s)
Complementary
Software designation Power Operation
Software function Measure
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1 cm
Package 1 Width 1 cm
Package 1 Length 1 cm
Package 1 Weight 0.001 kg
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope