Schneider-Electric
 
PSA10201599 picture- web-product-data-sheet
PSA10201599
EcoStruxure Power Operation - Expert, Unlimited Points
Schneider Electric
Characteristics
Main
Range EcoStruxure Building Operation
Product or component type Software
Format Digital
Product brand Schneider Electric
Software type Software upgrade
Software version V8.0
Type of license 99999 license point(s)
Unlimited
Complementary
Software designation Power Operation
Software function Measure
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1 cm
Package 1 Width 1 cm
Package 1 Length 1 cm
Package 1 Weight 0.001 kg