This Application will be decommissioned as of January 7th 2025

PSA102088 |
Schneider-Electric
PSA102088 picture- web-product-data-sheet
PSA102088
EcoStruxure Power Operation - Control redundant, Unlimited Points
Schneider Electric
Main
Range EcoStruxure Building Operation
Product or component type Software
Format Digital
Product brand Schneider Electric
Software type Software
Software version V8.0
Type of license 99999 license point(s)
Unlimited
Complementary
Software designation Power Operation
Software function Measure
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1 cm
Package 1 Width 1 cm
Package 1 Length 1 cm
Package 1 Weight 0.001 kg