Schneider-Electric
PSA102099P25 picture- web-product-data-sheet
PSA102099P25
EcoStruxure Power Operation - Access Client, Unlimited Access
Schneider Electric
TODAY
JUN 18, 2024
End of Commercialization
JUL 21, 2023
Main
Range EcoStruxure Building Operation
Product or component type Software
Format Digital
Product brand Schneider Electric
Software version V8.2
Type of license 1 online client
Complementary
Software designation Power Operation
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1 cm
Package 1 Width 1 cm
Package 1 Length 1 cm
Package 1 Weight 1 g
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope