Schneider-Electric
 
PSA102099P5 picture- web-product-data-sheet
PSA102099P5
EcoStruxure Power Operation - Access Client, Unlimited Points (5 User Pack)
Schneider Electric
Characteristics
Main
Range EcoStruxure Building Operation
Product or component type Software
Format Digital
Product brand Schneider Electric
Software version V8.2
Type of license 5 online client
Complementary
Software designation Power Operation
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1 cm
Package 1 Width 1 cm
Package 1 Length 1 cm
Package 1 Weight 1 g
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope