This Application will be decommissioned as of January 7th 2025

PSA103099 |
Schneider-Electric
 
PSA103099 picture- web-product-data-sheet
PSA103099
EcoStruxure Power Operation - View-only Client, Unlimited Points
Schneider Electric
Characteristics
Main
Range EcoStruxure Building Operation
Product or component type Software
Format Digital
Product brand Schneider Electric
Software type Web client personnel manager software
Software version V8.2
Type of license 99999 license point(s)
Unlimited
Complementary
Software designation Power Operation
Software function Measure
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1 cm
Package 1 Width 1 cm
Package 1 Length 1 cm
Package 1 Weight 1 g
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope