Schneider-Electric
 
PSA104112 picture- web-product-data-sheet
PSA104112
EcoStruxure Power Operation - Advanced Reporting and Dashboards Module
Schneider Electric
Characteristics
Main
Range EcoStruxure Building Operation
Product or component type Software
Format Digital
Product brand Schneider Electric
Software type Add-on
Software version V8.2
Type of license Server option
Complementary
Function available Option
Software designation Power Operation
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1 cm
Package 1 Width 1 cm
Package 1 Length 1 cm
Package 1 Weight 0.001 kg
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope