Schneider-Electric
 
PSA104125 picture- web-product-data-sheet
PSA104125
EcoStruxure Power Operation - Insulation Monitoring Module
Schneider Electric
Characteristics
Main
Range EcoStruxure Building Operation
Product or component type Software
Product brand Schneider Electric
Format Digital
Software type Add-on
Complementary
Software designation Power Operation
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1 cm
Package 1 Width 1 cm
Package 1 Length 1 cm
Package 1 Weight 0.001 kg