Schneider-Electric
PSA104126 picture- web-product-data-sheet
PSA104126
EcoStruxure Power Operation - Backup Power Module
Schneider Electric
Main
Range EcoStruxure Building Operation
Product or component type Software
Format Digital
Product brand Schneider Electric
Software type Add-on
Complementary
Software designation Power Operation
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1 cm
Package 1 Width 1 cm
Package 1 Length 1 cm
Package 1 Weight 0.001 kg