Schneider-Electric
PSWSA1YR picture- web-product-data-sheet
PSWSA1YR
Power Monitoring Expert Software Assurance 1 Year Credit
Schneider Electric
Main
Range EcoStruxure Building Operation
Product or component type Extended warranties
Product brand Schneider Electric
Software version V8.1
Type of license 1 year
Complementary
Software designation Power Monitoring Expert
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.5 cm
Package 1 Width 1 cm
Package 1 Length 1 cm
Package 1 Weight 500 g