Schneider-Electric
 
R9D31220 picture- web-product-data-sheet
R9D31220
Residual current breaker with overcurrent protection (RCBO), Resi9, 1P+N, 20A, C curve, 4500A, AC type, 30mA
Schneider Electric
Characteristics
Main
Range Resi9
Product name Resi9 RCBO
Product or component type Residual current breaker with overcurrent protection (RCBO)
Device application Distribution
Poles description 1P + N
Neutral position Left
Number of protected poles 1
[In] rated current 20 A
Network type AC
Trip unit technology Thermal-magnetic
Curve code C
Earth-leakage sensitivity 30 mA conforming to EN/IEC 61009-2-1
Earth-leakage protection time delay Instantaneous
Earth-leakage protection class Type AC
Breaking capacity 4500 A Icn at 230 V AC 50/60 Hz conforming to EN/IEC 61009-2-1
Quality labels CEBEC
Complementary
Network frequency 50/60 Hz
[Ue] rated operational voltage 230 V AC 50/60 Hz
Magnetic tripping limit 5...10 x In
Surge current 250 A
Contact position indicator Yes
Control type Toggle
Local signalling ON/OFF indication
Mounting mode Clip-on
Mounting support DIN rail
Comb busbar and distribution block compatibility Bottom: biconnect
Connection pitch 9 mm between phase and neutral
9 mm pitches 4
Height 74 mm
Width 36 mm
Depth 90 mm
Net weight 0.19 kg
Colour White
Mechanical durability 20000 cycles
Electrical durability 20000 cycles
Connections - terminals Tunnel type terminals (top or bottom) - <= 10 mm² - flexible
Tunnel type terminals (top or bottom) - <= 16 mm² - rigid
Wire stripping length 14 mm for top or bottom connection
Tightening torque 2 N.m top or bottom
Earth-leakage protection Integrated
Environment
Standards EN/IEC 61009-2-1
Product certifications EAC
IP degree of protection IP20 conforming to IEC 60529
IP40 (modular enclosure) conforming to IEC 60529
Tropicalisation 2 conforming to IEC 60068-1
Relative humidity 95 % at 55 °C
Ambient air temperature for operation -25…40 °C
Ambient air temperature for storage -30…70 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.500 cm
Package 1 Width 3.600 cm
Package 1 Length 8.500 cm
Package 1 Weight 221.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 60
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 13.856 kg
Offer Sustainability
SCIP Number E30d8de5-e712-4620-931e-4a4cf9525d5a
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months