Schneider-Electric
 
R9H13387 picture- web-product-data-sheet
R9H13387
Resi9 10 blanking plates (5 Mod)
Schneider Electric
Characteristics
Main
Range Resi9
Product or component type Blanking plate
Accessory / separate part category Insulation accessory
Range compatibility Opale enclosure
Resi9 enclosure
Quantity per set Set of 10
Complementary
Product weight 100 g
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 9.000 cm
Package 1 Length 25.500 cm
Package 1 Weight 111.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 25
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 3.341 kg
Unit Type of Package 3 P12
Number of Units in Package 3 600
Package 3 Height 101.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 87.150 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number 5305d5d6-3783-4b3d-abd0-61fa4a6023d7
BVB
print Accepted
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1