This Application will be decommissioned as of January 7th 2025

R9L16610 |
Schneider-Electric
 
R9L16610 picture- web-product-data-sheet
R9L16610
Resi 9 modular surge arrester 1P+N
Schneider Electric
Characteristics
Main
Range of product Resi9
Product or component type Surge arrester
Device short name Resi9 Quick PF
Poles description 1P + N
Remote signalling Without
Surge arrester type Electrical distribution network
Earthing system TN-S
TT
Complementary
Surge arrester class type Type 2
Surge arrester technology MOV + GDT
[Ue] rated operational voltage 230 V +/- 10 % AC 50/60 Hz
[In] nominal discharge current Differential mode: 5 kA (L/N)
Common mode: 10 kA (N/PE)
[Imax] maximum discharge current Common mode: 10 kA N/PE
Differential mode: 10 kA L/N
[Uc] maximum continuous operating voltage Common mode: 275 V N/PE
Differential mode: 275 V L/N
Response time <= 25 ns
Maximum [Up] voltage protection level Common mode <1.5 kV type 2 N/PE
Differential mode <1.5 kV type 2 L/N
[Ut] temporary overvoltage 337 V L/N 5 s withstand
1200 V N/PE 200 ms safe failure mode
442 V L/PE 5 s withstand
[Ifi] follow current 0.1 kA common mode N/PE
[Isccr] short-circuit current rating 6 kA
Local signalling White/red flag
Disconnector device type Integrated circuit breaker - Icu 6 kA
Mounting mode Clip-on
Mounting support DIN rail
9 mm pitches 4
Height 109.7 mm
Width 36 mm
Depth 72.1 mm
Colour White (RAL 9003)
Maximum residual current 1 mA
Connections - terminals Tunnel type terminal (L/N) 1…16 mm² rigid
Tunnel type terminal (L/N) 1…10 mm² flexible
Tunnel type terminal (ground) 6…25 mm² rigid
Tunnel type terminal (ground) 6…16 mm² flexible with ferrule
Tightening torque 2 N.m
Provided equipment Pre-fitted PE earth cable
1 busbar with 18 mm pitch pre-wired
1 intermediary terminal block
1 busbar with 9 mm pitch
Environment
Standards EN 61643-11:2012
IEC 61643-11:2011
Quality labels NF
IK degree of protection IK03 conforming to IEC 62262
Relative humidity 5…95 %
Ambient air temperature for operation -5…40 °C
Ambient air temperature for storage -40…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8 cm
Package 1 Width 12 cm
Package 1 Length 15 cm
Package 1 Weight 412 g
Unit Type of Package 2 S03
Number of Units in Package 2 14
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 6.452 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 36bd7a2b-cb04-4d2b-af9d-7207cb06cb52
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free No
Halogen content performance Product contains halogen above thresholds
Take-back No
Contractual warranty
Warranty 18 months