|
|
|
R9R01263
Residual current circuit breaker (RCCB), Resi9, 2P, 63A, A type, 30mA
|
|
|
Main
Range
|
Resi9
|
Product name
|
Resi9 RCCB
|
Product or component type
|
Residual current circuit breaker (RCCB)
|
Poles description
|
2P
|
Neutral position
|
Left
|
[In] rated current
|
63 A
|
Network type
|
AC
|
Earth-leakage sensitivity
|
30 mA conforming to EN/IEC 61008-2-1
|
Earth-leakage protection time delay
|
Instantaneous
|
Earth-leakage protection class
|
Type A
|
Rated breaking and making capacity
|
Im 500 A conforming to EN/IEC 61008-2-1
|
Rated conditional short-circuit current
|
3 kA
|
Quality labels
|
CEBEC
|
Complementary
Network frequency
|
50/60 Hz
|
[Ue] rated operational voltage
|
230 V AC 50/60 Hz
|
[Ui] rated insulation voltage
|
440 V
|
[Uimp] rated impulse withstand voltage
|
4 kV
|
Surge current
|
250 A
|
Control type
|
Toggle
|
Local signalling
|
ON/OFF indication
|
Mounting mode
|
Clip-on
|
Mounting support
|
DIN rail
|
Comb busbar and distribution block compatibility
|
Bottom: biconnect
|
9 mm pitches
|
4
|
Height
|
100 mm
|
Width
|
40 mm
|
Depth
|
82 mm
|
Net weight
|
0.194 kg
|
Embedding depth
|
44 mm
|
Colour
|
White
|
Mechanical durability
|
20000 cycles
|
Electrical durability
|
AC-1: 10000 cycles
|
Connections - terminals
|
Tunnel type terminals (top or bottom) - 1...25 mm² - flexible with ferrule
Tunnel type terminals (top or bottom) - 1...25 mm² - flexible
Tunnel type terminals (top or bottom) - 1...35 mm² - rigid
|
Tightening torque
|
3.5 N.m top or bottom
|
Environment
Standards
|
EN/IEC 61008-2-1
|
IP degree of protection
|
IP20 conforming to IEC 60529
IP40 (modular enclosure) conforming to IEC 60529
|
Pollution degree
|
2
|
Ambient air temperature for operation
|
-25…40 °C
|
Ambient air temperature for storage
|
-30…70 °C
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
6.300 cm
|
Package 1 Width
|
9.100 cm
|
Package 1 Length
|
10.300 cm
|
Package 1 Weight
|
228.000 g
|
Unit Type of Package 2
|
S03
|
Number of Units in Package 2
|
24
|
Package 2 Height
|
30.000 cm
|
Package 2 Width
|
30.000 cm
|
Package 2 Length
|
40.000 cm
|
Package 2 Weight
|
5.914 kg
|
Unit Type of Package 3
|
P12
|
Number of Units in Package 3
|
192
|
Package 3 Height
|
44.000 cm
|
Package 3 Width
|
80.000 cm
|
Package 3 Length
|
120.000 cm
|
Package 3 Weight
|
65.000 kg
|
Offer Sustainability
SCIP Number
|
2c7837a4-39fc-4abc-96ed-2ef14f8f87c7
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Compliant with Exemptions
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle)
|
50
|
Contractual warranty
|
|