Schneider-Electric
 
R9S24340 picture- web-product-data-sheet
R9S24340
Resi9 - rotary switch - 3P - 40 A - 415 V
Schneider Electric
Characteristics
Main
Range Resi9
Product name Resi9 SWITCH
Product or component type Rotary switch
Poles description 3P
[Ie] rated operational current 40 A
Network type AC
Utilisation category AC-22A
Complementary
Network frequency 50/60 Hz
[Ue] rated operational voltage 415 V AC 50/60 Hz
[Icm] rated short-circuit making capacity 0.4 kA
Rated conditional short-circuit current 25 kA
[Icw] rated short-time withstand current 1.26 kA
[Ui] rated insulation voltage 800 V AC 50/60 Hz
[Uimp] rated impulse withstand voltage 8 kV
Suitability for isolation Yes
Control type Rotary handle
Mounting mode Clip-on
Mounting support DIN rail
9 mm pitches 4
Height 81 mm
Width 36 mm
Depth 72 mm
Net weight 134 g
Colour White
Mechanical durability 100000 cycles
Electrical durability AC-22: 30000 cycles cos φ = 0.6
Connections - terminals Tunnel type terminals top or bottom for 1 cable(s) 1.5…16 mm² rigid
Tunnel type terminals top or bottom for 1 cable(s) 1.5…16 mm² flexible without cable end
Wire stripping length 12 mm
Tightening torque 2 N.m
Environment
Standards EN/IEC 60947-3
Product certifications CE
IP degree of protection IP20 conforming to IEC 60529
IP40 (modular enclosure) conforming to IEC 60529
Pollution degree 3 conforming to EN/IEC 60947-3
Tropicalisation 2 conforming to IEC 60068-1
Relative humidity 95 % at 55 °C
Ambient air temperature for operation -25…60 °C
Ambient air temperature for storage -40…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.200 cm
Package 1 Width 7.800 cm
Package 1 Length 8.800 cm
Package 1 Weight 144.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 39
Package 2 Height 15.000 cm
Package 2 Width 39.600 cm
Package 2 Length 29.800 cm
Package 2 Weight 5.916 kg
Unit Type of Package 3 P12
Number of Units in Package 3 780
Package 3 Height 75.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 136.120 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins