This Application will be decommissioned as of January 7th 2025

R9S24380 |
Schneider-Electric
 
R9S24380 picture- web-product-data-sheet
R9S24380
Resi9 - rotary switch - 3P - 80 A - 415 V
Schneider Electric
Characteristics
Main
Range Resi9
Product name Resi9 SWITCH
Product or component type Rotary switch
Poles description 3P
[Ie] rated operational current 80 A
Network type AC
Utilisation category AC-22A
Complementary
Network frequency 50/60 Hz
[Ue] rated operational voltage 415 V AC 50/60 Hz
[Icm] rated short-circuit making capacity 0.8 kA
Rated conditional short-circuit current 25 kA
[Icw] rated short-time withstand current 1.5 kA
[Ui] rated insulation voltage 800 V AC 50/60 Hz
[Uimp] rated impulse withstand voltage 8 kV
Suitability for isolation Yes
Control type Rotary handle
Mounting mode Clip-on
Mounting support DIN rail
9 mm pitches 6
Height 100 mm
Width 52 mm
Depth 76 mm
Net weight 268 g
Colour White
Mechanical durability 100000 cycles
Electrical durability AC-22: 30000 cycles cos φ = 0.6
Connections - terminals Tunnel type terminals top or bottom for 1 cable(s) 10…50 mm² rigid
Tunnel type terminals top or bottom for 1 cable(s) 10…50 mm² flexible without cable end
Wire stripping length 13 mm
Tightening torque 4 N.m
Environment
Standards EN/IEC 60947-3
Product certifications CE
IP degree of protection IP20 conforming to IEC 60529
IP40 (modular enclosure) conforming to IEC 60529
Pollution degree 3 conforming to EN/IEC 60947-3
Tropicalisation 2 conforming to IEC 60068-1
Relative humidity 95 % at 55 °C
Ambient air temperature for operation -25…60 °C
Ambient air temperature for storage -40…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.600 cm
Package 1 Width 8.000 cm
Package 1 Length 10.600 cm
Package 1 Weight 278.000 g
Offer Sustainability
BVB
print Accepted
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No