Schneider-Electric
 
R9S64163 picture- web-product-data-sheet
R9S64163
Resi9 - switch disconnector 1P - 63 A - 230 V AC
Schneider Electric
Characteristics
Main
Range of product Resi9
Product or component type Switch disconnector
Device short name Resi9 SWITCH
Poles description 1P
Standards IEC 60669-2-4
Complementary
[Ie] rated operational current 63 A at 230 V AC 50/60 Hz
[Ue] rated operational voltage 230 V AC 50/60 Hz
Network frequency 50/60 Hz
Control type Toggle
Local signalling ON/OFF indication
Contact position indicator Yes
Mounting mode Clip-on
Mounting support DIN rail
Connection pitch 18 mm between devices
9 mm pitches 2
Height 76 mm
Width 18 mm
Depth 82 mm
Net weight 0.079 kg
Mechanical durability 2500 cycles
Electrical durability 2500 cycles
Connections - terminals Tunnel type terminals (top or bottom) - 1...35 mm² - rigid
Tunnel type terminals (top or bottom) - 1...25 mm² - flexible
Environment
Ambient air temperature for operation -20…50 °C
Ambient air temperature for storage -40…80 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.500 cm
Package 1 Width 1.800 cm
Package 1 Length 8.500 cm
Package 1 Weight 82.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 12
Package 2 Height 8.000 cm
Package 2 Width 9.400 cm
Package 2 Length 23.000 cm
Package 2 Weight 1.004 kg
Unit Type of Package 3 S03
Number of Units in Package 3 144
Package 3 Height 30.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 12.640 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins