Schneider-Electric
 
R9S64225 picture- web-product-data-sheet
R9S64225
Resi9 - switch disconnector 2P - 25 A - 400 V AC
Schneider Electric
Characteristics
Main
Range of product Resi9
Product or component type Switch disconnector
Device short name Resi9 SWITCH
Poles description 2P
Standards IEC 60669-2-4
Complementary
[Ie] rated operational current 25 A at 400 V AC 50/60 Hz
[Ue] rated operational voltage 400 V AC 50/60 Hz
Network frequency 50/60 Hz
Control type Toggle
Local signalling ON/OFF indication
Contact position indicator Yes
Mounting mode Clip-on
Mounting support DIN rail
9 mm pitches 4
Height 76 mm
Width 36 mm
Depth 82 mm
Net weight 0.149 kg
Mechanical durability 5000 cycles
Connections - terminals Tunnel type terminals (top or bottom) - 1...35 mm² - rigid
Tunnel type terminals (top or bottom) - 1...25 mm² - flexible
Environment
Ambient air temperature for operation -20…50 °C
Ambient air temperature for storage -40…80 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.5 cm
Package 1 Width 3.6 cm
Package 1 Length 8.5 cm
Package 1 Weight 156.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 6
Package 2 Height 8.0 cm
Package 2 Width 9.4 cm
Package 2 Length 23.0 cm
Package 2 Weight 1.44 kg
Unit Type of Package 3 S03
Number of Units in Package 3 72
Package 3 Height 30.0 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 12.487 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins