|
|
|
R9S64240
Resi9 - switch disconnector 2P - 40 A - 400 V AC
|
|
|
Main
Range of product
|
Resi9
|
Product or component type
|
Switch disconnector
|
Device short name
|
Resi9 SWITCH
|
Poles description
|
2P
|
Standards
|
IEC 60669-2-4
|
Complementary
[Ie] rated operational current
|
40 A at 400 V AC 50/60 Hz
|
[Ue] rated operational voltage
|
400 V AC 50/60 Hz
|
Network frequency
|
50/60 Hz
|
Control type
|
Toggle
|
Local signalling
|
ON/OFF indication
|
Contact position indicator
|
Yes
|
Mounting mode
|
Clip-on
|
Mounting support
|
DIN rail
|
9 mm pitches
|
4
|
Height
|
80 mm
|
Width
|
36 mm
|
Depth
|
85 mm
|
Net weight
|
0.15 kg
|
Mechanical durability
|
5000 cycles
|
Connections - terminals
|
Tunnel type terminals (top or bottom) - 1...35 mm² - rigid
Tunnel type terminals (top or bottom) - 1...25 mm² - flexible
|
Environment
Ambient air temperature for operation
|
-20…50 °C
|
Ambient air temperature for storage
|
-40…80 °C
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
7.7 cm
|
Package 1 Width
|
3.6 cm
|
Package 1 Length
|
8.5 cm
|
Package 1 Weight
|
150 g
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
6
|
Package 2 Height
|
8.5 cm
|
Package 2 Width
|
9.4 cm
|
Package 2 Length
|
22.2 cm
|
Package 2 Weight
|
952 g
|
Unit Type of Package 3
|
S03
|
Number of Units in Package 3
|
72
|
Package 3 Height
|
30 cm
|
Package 3 Width
|
30 cm
|
Package 3 Length
|
40 cm
|
Package 3 Weight
|
11.914 kg
|
Offer Sustainability
|
|