Schneider-Electric
 
R9XE110 picture- web-product-data-sheet
R9XE110
set of 10 end caps 1 Pole
Schneider Electric
Characteristics
Main
Range Resi9
Product name Linergy FH
Product or component type Comb busbar side cover
Accessory / separate part category Insulation accessory
Poles description 1P
Quantity per set Set of 10
Complementary
Range compatibility Acti 9
Resi9
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.500 cm
Package 1 Width 2.500 cm
Package 1 Length 3.500 cm
Package 1 Weight 3.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 100
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 638.000 g
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months