Schneider-Electric
 
R9XFC04 picture- web-product-data-sheet
R9XFC04
set of 4 connector fork 63A
Schneider Electric
Characteristics
Main
Range of product Resi9
Product name Linergy FH
Product or component type Connector
Accessory / separate part category Connection accessory
Quantity per set Set of 4
Complementary
[In] rated current 63 A
Connections - terminals Screw clamp terminals
Range compatibility Acti 9 Acti9 K60 comb busbar
Resi9 Resi9 MCB comb busbar
Resi9 Resi9 RCBO comb busbar
Resi9 Resi9 RCCB comb busbar
Resi9 Resi9 SWITCH comb busbar
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 4.0 cm
Package 1 Length 8.0 cm
Package 1 Weight 52.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 100
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 5.528 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months