Schneider-Electric
 
R9XFH118 picture- web-product-data-sheet
R9XFH118
Resi9 - comb busbar - 1L - 18 mm pitch - 18 modules - 63 A
Schneider Electric
Characteristics
Main
Range Resi9
Product or component type Comb busbar
Mounting mode Horizontal
Accessory / separate part category Connection accessory
Lines description 1L
Length in 18 mm modules 18
Standards EN/IEC 61439-1
Product certifications CE
Complementary
Number of ways 18 ways 1 L
Poles configuration for 1 way 1 x 1P
Connection pitch 18 mm
Connector type Fork
Distance between way 18 mm
Marking L
Insulation Insulated
Device presentation Cuttable
[Ie] rated operational current 63 A at 40 °C
[Ue] rated operational voltage 230 V AC Ph/N
[Ui] rated insulation voltage 500 V AC
Mounting location Bottom on biconnect
9 mm pitches 36
Width 320 mm
Colour White (RAL 9003)
Range compatibility Acti9 Acti9 K60
Resi9 Resi9 MCB
Resi9 Resi9 RCBO
Resi9 Resi9 RCCB
Resi9 Resi9 SWITCH
Environment
Fire resistance 960 °C ( 30 s ) conforming to IEC 60695-2-1
Pollution degree 3
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.500 cm
Package 1 Width 1.700 cm
Package 1 Length 32.000 cm
Package 1 Weight 65.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 5.800 cm
Package 2 Width 8.500 cm
Package 2 Length 35.000 cm
Package 2 Weight 741.000 g
Unit Type of Package 3 S02
Number of Units in Package 3 30
Package 3 Height 15.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 2.580 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
SCIP Number 41a8b1b0-6424-4682-ac9c-98796ac87431
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months