Schneider-Electric
 
R9XFH212 picture- web-product-data-sheet
R9XFH212
Resi9 - comb busbar - 1L+N - 18 mm pitch - 12 modules - 63 A
Schneider Electric
Characteristics
Main
Range Resi9
Product or component type Comb busbar
Mounting mode Horizontal
Accessory / separate part category Connection accessory
Lines description 1L + N
Length in 18 mm modules 12
Complementary
Number of ways 6 ways N + 1 L
Poles configuration for 1 way 1 x 1P + N
1 x 2P
Connection pitch 18 mm
Connector type Fork
Distance between way 36 mm
Marking L1 L2
Insulation Insulated
Device presentation Cuttable
[Ie] rated operational current 63 A at 40 °C
[Ue] rated operational voltage 230 V AC Ph/N
[Ui] rated insulation voltage 500 V AC
Mounting location Bottom on biconnect
9 mm pitches 24
Width 220 mm
Colour White (RAL 9003)
Range compatibility Acti 9 Acti9 K60
Resi9 Resi9 MCB
Resi9 Resi9 RCBO
Resi9 Resi9 RCCB
Resi9 Resi9 SWITCH
Environment
Standards IEC 60947-7-1
IEC 61439-2
Product certifications CE
Fire resistance 960 °C ( 30 s ) conforming to IEC 60695-2-1
Pollution degree 3
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.8 cm
Package 1 Width 1.2 cm
Package 1 Length 21.7 cm
Package 1 Weight 78 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 5.8 cm
Package 2 Width 8.5 cm
Package 2 Length 25 cm
Package 2 Weight 0.392 kg
Unit Type of Package 3 S02
Number of Units in Package 3 40
Package 3 Height 15 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 3.538 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months