This Application will be decommissioned as of January 7th 2025

RE17LHBM |
Schneider-Electric
 
RE17LHBM picture- web-product-data-sheet
RE17LHBM
single function relay, Harmony Timer Relays, 0.7A, 1s..100h, interval relay, solid state output, 24...240V AC
Schneider Electric
Characteristics
Main
Range of product Harmony Timer Relays
Discrete output type Solid state
Width 17.5 mm
Product or component type Modular timing relay
Component name RE17L
Time delay range 1...10 s
1...10 h
0.1...1 s
6...60 s
6...60 min
1...10 min
10...100 h
Nominal output current 0.7 A
Complementary
Control type Selector switch front panel
[Us] rated supply voltage 24...240 V AC 50/60 Hz
Voltage range 0.85...1.1 Us
Supply frequency 50...60 Hz +/- 5 %
Release of input voltage 9 V
Control signal pulse width 0.05 s typical
Insulation resistance 100 MOhm at 500 V DC conforming to IEC 60664-1
[Uimp] rated impulse withstand voltage 5 kV during 1.2/50 µs
Power on delay 100 ms
Connections - terminals Screw terminals, 1 x 0.5...1 x 3.3 mm² (AWG 20...AWG 12) solid without cable end
Screw terminals, 2 x 0.5...2 x 2.5 mm² (AWG 20...AWG 14) solid without cable end
Screw terminals, 1 x 0.2...1 x 2.5 mm² (AWG 24...AWG 14) flexible with cable end
Screw terminals, 2 x 0.2...2 x 1.5 mm² (AWG 24...AWG 16) flexible with cable end
Tightening torque 0.6…1 N.m conforming to IEC 60947-1
Dielectric strength 2.5 kV 1 mA/1 minute 50 Hz conforming to IEC 61812-1
Housing material Self-extinguishing
Repeat accuracy +/- 0.5 % conforming to IEC 61812-1
Temperature drift +/- 0.05 %/°C
Voltage drift +/- 0.2 %/V
Setting accuracy of time delay +/- 10 % of full scale at 25 °C conforming to IEC 61812-1
Time delay type Interval - H- Interval relay
Reset time 350 ms on de-energisation typical
On-load factor 100 %
Power consumption in VA 0…3 VA at 240 V AC
Maximum power consumption in W 1.5 W at 240 V DC
Breaking capacity 0.5 A AC conforming to UL
0.7 A AC at 20 °C
Operating frequency 10 Hz
Maximum output current 20 A
Minimum switching current 10 mA
Maximum leakage current 5 mA
Maximum switching voltage 250 V AC
Maximum voltage drop <4 V 3-wire
<8 V 2-wire
Electrical durability 100000000 cycles
Marking CE
Creepage distance 4 kV/3 conforming to IEC 60664-1
Safety reliability data MTTFd = 353.8 years
B10d = 320000
Mounting position Any position in relation to normal vertical mounting plane
Mounting support 35 mm DIN rail conforming to IEC 60715
Function available H- Interval relay-1 solid state output
Control type Without test button
Net weight 0.068 kg
Time delay type H
Functionality On-delay timing
Number of functions 1
Compatibility code RE17
Environment
Immunity to microbreaks 20 ms
Derating factor 5 mA/°C
Standards 2006/95/EC
IEC 61000-6-1
IEC 61000-6-3
IEC 61000-6-2
IEC 61812-1
IEC 61000-6-4
2004/108/EC
Product certifications cULus
CSA
GL
Ambient air temperature for storage -30…60 °C
Ambient air temperature for operation -20…60 °C
IP degree of protection IP20 (terminal block) conforming to IEC 60529
IP40 (housing) conforming to IEC 60529
IP50 (front panel) conforming to IEC 60529
Vibration resistance 20 m/s² (f= 10…150 Hz) conforming to IEC 60068-2-6
Shock resistance 15 gn for 11 ms conforming to IEC 60068-2-27
Relative humidity 93 % without condensation conforming to IEC 60068-2-30
Electromagnetic compatibility Electrostatic discharge immunity test: (in contact), level 3, 6 kV, conforming to IEC 61000-4-2
Electrostatic discharge immunity test: (in air), level 3, 8 kV, conforming to IEC 61000-4-2
Susceptibility to electromagnetic fields: (80 MHz to 1 GHz), level 3, 10 V/m, conforming to IEC 61000-4-3
Electrical fast transient/burst immunity test: (capacitive connecting clip), level 3, 1 kV, conforming to IEC 61000-4-4
Electrical fast transient/burst immunity test: (direct), level 3, 2 kV, conforming to IEC 61000-4-4
1.2/50 µs shock waves immunity test: (differential mode), level 3, 1 kV, conforming to IEC 61000-4-5
1.2/50 µs shock waves immunity test: (common mode), level 3, 2 kV, conforming to IEC 61000-4-5
Conducted RF disturbances: (0.15...80 MHz), level 3, 10 V, conforming to IEC 61000-4-6
Voltage dips and interruptions immunity test: (1 cycle), 0 %, conforming to IEC 61000-4-11
Voltage dips and interruptions immunity test: (25/30 cycles), 70 %, conforming to IEC 61000-4-11
Conducted and radiated emissions: , class B, conforming to EN 55022
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.700 cm
Package 1 Width 8.000 cm
Package 1 Length 9.500 cm
Package 1 Weight 69.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 40
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 3.244 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
SCIP Number 7bdc2711-0ad2-427c-8ece-532c5e9f09d7
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
Sustainable packaging Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 44